概要
The RTKA223011DR0040BU demonstration board is a high voltage buck converter. It demonstrates a low-cost high-performance non-isolated AC/DC conversion solution. It operates from a universal input of 85VAC to 265VAC and has a 24V output capable of up to 200mA of output current. The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection. RTKA223011DR0040BU comes with an RAA223011 in a TSOT23-5 package.
特長
- Universal input
- Standby power less than 13mW
- No audible noise
- Low cost external components
サンプル&ご購入
RTKA223011DR0040BU
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $69.00参考価格