概要
説明
The RTKA214290DE0010BU demonstration board provides a simple platform for demonstrating the RAA214290 linear regulator.
特長
- Wide input voltage range: 2.5V to 20V
- Adjustable output voltage range: 1.224 to 18V with ±2% accuracy
- Excellent line and load regulation
- Stable with MLCC output capacitor as low as 2.2μF
- Integrated Fault protections including thermal shutdown and short-circuit current limit with foldback
- Output current: 1A
- 3mm×3mm DFN and SOIC can be evaluated on the same board
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| RTKA214290DE0010BU | Active | Out of Stock | Available | Yes | EAR99 | 8473.30.1180 |