概要
The RTKA211835DE0010BU board demonstrates and quickly evaluates the RAA211835 (HTSSOP version), a DC/DC asynchronous step-down regulator with programmable switching frequency. The RAA211835 supports a wide input voltage range (from 4.5V to 75V) and adjustable output voltage. It can deliver up to continuous 3A output current with premium load regulation and line regulation performance.
特長
- Simple and flexible design
- 4.5V to 75V VIN range
- Convenient power conversion
サンプル&ご購入
RTKA211835DE0010BU
アクティブ| Pb (Lead) Free: | No |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $71.80参考価格