Skip to main content
Renesas Electronics Corporation

Description

The RTKA211835DE0010BU board demonstrates and quickly evaluates the RAA211835 (HTSSOP version), a DC/DC asynchronous step-down regulator with programmable switching frequency. The RAA211835 supports a wide input voltage range (from 4.5V to 75V) and adjustable output voltage. It can deliver up to continuous 3A output current with premium load regulation and line regulation performance.

Features

  • Simple and flexible design
  • 4.5V to 75V VIN range
  • Convenient power conversion

Applications

Type Title Date
Manual - Development Tools PDF 1.59 MB
PCB Design Files ZIP 683 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download XLSX 312 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA211835DE0010BUActiveIn Stock1u | $71.8AvailableNoEAR998473.30.1180