概要
The ISL91107IRA-EVZ platform allows for a quick evaluation of the high-performance features of the ISL91107IR buck-boost regulator. The ISL91107IRA-EVZ is used to evaluate the ISL91107IRTAZ, featuring adjustable VOUT.
The ISL91107IR is a high-current buck-boost switching regulator for systems using new battery chemistries in a 3mm x 4mm 20-lead TQFN package. It uses Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.
特長
- Small, compact design
- Jumper selectable EN (enabled/disabled)
- Jumper selectable mode (auto PFM/forced PWM)
- Connectors, test points, and jumpers for easy probing
使用製品

サンプル&ご購入
ISL91107IRA-EVZ
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $135.45参考価格
拡張ハードウェア
本プラットフォーム対応の追加ボード。一部は、すべての機能を利用するため、または特定機能を評価するために必要となる場合があります。
High-Efficiency Buck-Boost Regulator with 4.1A Switches and Fixed 3.3V Output Voltage Evaluation Board (TQFN)
ISL91107IRN-EVZ アクティブ
Provides a platform to evaluate fixed‑output configurations of the ISL91107IR buck‑boost regulator. Designed for battery‑powered systems.
推奨ドキュメント:
High-Efficiency Buck-Boost Regulator with 3.6A Switches and Fixed 3.3V Output Voltage Evaluation Board (WLCSP)
ISL91107IIN-EVZ アクティブ
Evaluate high‑current buck‑boost regulation optimized for battery‑powered systems. Designed to validate efficiency and regulation near dropout conditions.
High-Efficiency Buck-Boost Regulator with 3.6A Switches and Programmable Output Voltage Evaluation Board (WLCSP)
ISL91107IIA-EVZ アクティブ
Evaluate adjustable‑output buck‑boost regulation for flexible power designs. Suitable for exploring efficiency and control in compact battery applications.