概要
説明
The ISL91107IIN-EVZ and ISL91107IIA-EVZ platforms allow quick evaluation of the high-performance features of the ISL91107 buck-boost regulator. The ISL91107IIA-EVZ evaluates the ISL91107IIAZ featuring adjustable Vout.
The ISL91107 is a high-current buck-boost switching regulator for systems using new battery chemistries in a 15 Bump WLCSP package. It uses Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.
特長
- Small, compact design
- Jumper selectable EN (enabled/disabled)
- Jumper selectable mode (auto PFM/forced PWM)
- Connectors, test points and jumpers for easy probing
アプリケーション
- Smartphones and tablet PCs
- Wireless communication devices
- 2G/3G/4G power amplifiers
設計・開発
関連ボード&キット
ボード&キット
High-Efficiency Buck-Boost Regulators with 4.1A Switches Evaluation Board
The ISL91107IRA-EVZ platform allows for a quick evaluation of the high-performance features of the ISL91107IR buck-boost regulator. The ISL91107IRA-EVZ is used to evaluate the ISL91107IRTAZ featuring adjustable Vout.
The ISL91107IR is a high-current buck-boost switching regulator for systems... 続きを読む
High-Efficiency Buck-Boost Regulators with 4.1A Switches Evaluation Board
The ISL91107IRN-EVZ platform allows for a quick evaluation of the high-performance features of the ISL91107IR buck-boost regulator. The ISL91107IRN-EVZ is used to evaluate the ISL91107IRTNZ featuring 3.3 Vout.
The ISL91107IR is a high-current buck-boost switching regulator for systems using new... 続きを読む
High-Efficiency Buck-Boost Regulators with 4.1A Switches Evaluation Board
The ISL91107IIN-EVZ and ISL91107IIA-EVZ platforms allow quick evaluation of the high-performance features of the ISL91107 buck-boost regulator. The ISL91107IIN-EVZ evaluates the ISL91107IIN featuring 3.3 Vout.
The ISL91107 is a high-current buck-boost switching regulator for systems using new... 続きを読む
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL91107IIA-EVZ | Active | Out of Stock | 1u | $58.65 | Available | Yes | EAR99 | 8473.30.1180 |