概要
説明
The ISL85413DEMO1Z demonstration kit is intended for use in point-of-load (POL) applications sourcing from 3.5V to 40V. The kit is used to demonstrate the performance of the ISL85413 wide VIN, low quiescent current, high-efficiency, synchronous buck regulators with 300mA of output current.
特長
- Small, compact design
- Switch selectable EN (enable/disabled)
- Switch selectable mode (auto PFM/forced PWM)
- Connectors, test points and jumpers for easy probing
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL85413DEMO1Z | Active | In Stock | 1u | $23 | Available | Yes | EAR99 | 8473.30.1180 |
ビデオ&トレーニング
See how easy it is to design with Intersil's new pin-for-pin compatible synchronous buck regulators with a wide input voltage range. With three different output current options, these highly efficient sync buck regulators simplify power circuit design and enable reuse of circuit board design across a wide range of end applications.