概要
説明
The ISL81805EVAL3Z dual-output evaluation board, with negative-to-positive voltage conversion features the ISL81805, which is an 80V high voltage, dual synchronous boost controller that offers external soft-start and independent enable functions and integrates UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 1MHz helps optimize the inductor size as the strong gate driver delivers up to 20A for each output.
特長
- Negative-to-positive voltage conversion
- Wide input range: -36V to -60V
- Programmable soft-start
- Optional DEM/PWM operation
- Optional input/output constant current OCP protection
- Supports pre-bias output with soft-start
- PGOOD indicator
- OVP, OTP, and UVP protection
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL81805EVAL3Z | Active | In Stock | 1u | $184 | Available | Yes | EAR99 | 8473.30.1180 |