概要
説明
The ISL8018EVAL3Z evaluation board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8018EVAL3Z is used to evaluate the performance of the ISL8018 low quiescent, high-efficiency synchronous buck regulator.
The ISL8018EVAL3Z board is a 76.2mm x 76.2mm 4-layer FR4 board with 2oz copper in all layers. The complete converter occupies 438.71mm2 area.
The ISL8018DEMO1Z demo board is also available.
特長
- High-efficiency synchronous buck regulator with up to 97% efficiency
- ±10% output voltage margining
- Adjustable current limit
- Start-up with prebiased output
- Internal soft-start - 1ms or adjustable
- Soft-stop output discharge during disabled
- Adjustable frequency from 500kHz to 4MHz - Default at 1MHz
- External synchronization up to 4MHz - Master to slave phase shifting capability
アプリケーション
- DC/DC POL modules
- μC/μP, FPGA and DSP power
- Plug-in DC/DC modules for routers and switchers
- Portable instruments
- Test and measurement systems
- Li-ion battery powered devices
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL8018EVAL3Z | Active | In Stock | 1u | $114.5 | Available | Yes | EAR99 | 8473.30.1180 |
ビデオ&トレーニング
Learn more about the ISL8018 synchronous buck regulator and how to incorporate this device into your designs.