概要
The ISL8018EVAL3Z evaluation board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8018EVAL3Z is used to evaluate the performance of the ISL8018 low quiescent, high-efficiency synchronous buck regulator.
The ISL8018EVAL3Z board is a 76.2mm x 76.2mm, 4-layer FR4 board with 2oz copper in all layers. The complete converter occupies 438.71mm2 area.
特長
- High-efficiency synchronous buck regulator with up to 97% efficiency
- ±10% output voltage margining
- Adjustable current limit
- Start-up with pre-biased output
- 1ms or adjustable internal soft-start
- Soft-stop output discharge during disabled
- Adjustable frequency from 500kHz to 4MHz and default at 1MHz
- External synchronization up to 4MHz and master to slave phase shifting capability
サンプル&ご購入
ISL8018EVAL3Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $114.50参考価格
拡張ハードウェア
本プラットフォーム対応の追加ボード。一部は、すべての機能を利用するため、または特定機能を評価するために必要となる場合があります。
8A Low Quiescent Current High-Efficiency Synchronous Buck Regulator Demonstration Board
ISL8018DEMO1Z アクティブ
Demonstrates high‑current, high‑efficiency point‑of‑load conversion using the ISL8018. Supports fast assessment of power performance in space‑constrained designs.
推奨ドキュメント:
ビデオ&トレーニング
Learn more about the ISL8018 synchronous buck regulator and how to incorporate this device into your designs.