概要
説明
The ISL80101EVAL2Z provides a simple platform for evaluating the performance of the ISL80101 1A LDO for industrial and infrastructure applications. The board comes with the adjustable output version of the IC. Jumpers are provided to easily set popular output voltages. Fixed output versions are sampled in the accompanying kit.
The ISL80101-ADJ is the recommended replacement for the ISL80101.
特長
- Very fast load transient response
- ±1.8% guaranteed VOUT accuracy over line, load and temperature
- 1A output current rating
- Adjustable inrush current limiting
- Power-good (PGOOD) output feature
- Short-circuit and over-temperature protection
アプリケーション
- Servers
- Telecommunications and networking
- Medical equipment
- Instrumentation systems
- Routers and switchers
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL80101EVAL2Z | Active | In Stock | 1u | $28.75 | Available | Yes | EAR99 | 8473.30.1180 |