概要
説明
The ISL76682EVAL1Z evaluation board is a RoHS compliant evaluation board designed for exploring the operation of the ISL76682 light-to-digital output sensor. The evaluation board is an easy-to-use platform for testing most of the specifications and functionalities of the ISL76682. The board has a self-contained USB connection that powers the board.
特長
- Low power
- 65μA maximum operating current to IC
- 0.5μA maximum shutdown current to IC
- Ideal spectral response
- Close to human eye response
- Excellent UV rejection
- Easy to use
- Simple I2C and SMBus compatible output
- Small form factor
- 2.0 × 2.1 × 0.7 mm 6Ld ODFN package
- 3.3V regulator located on USB board
- AEC-Q100 qualified
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL76682EVAL1Z | Active | Out of Stock | 1u | $148 | Available | Yes | EAR99 | 8473.30.1180 |
ビデオ&トレーニング
The ISL76xx family features the first transparent package qualified for -40 to 105 degrees Celsius.