メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL75052SEHEVAL1Z evaluation board provides a simple platform for evaluating the performance of the ISL75052SEH radiation hardened, high-performance, adjustable, low-voltage, high-current, low-dropout linear regulator (LDO) specified at a 1.5A rated output current for input voltages from 4.0V to 13.2V. The LDO outputs can be adjusted from 0.6V to 12.7V by means of two preset resistors.

特長

  • DLA SMD 5962-13220
  • Input supply range 4.0V to 13.2V
  • Output current up to 1.5A at a TJ = +150°C
  • Best-in-class accuracy ±1.5%
    • Over line, load, and temperature
  • Ultra-low dropout:
    • 75mV dropout (typ.) at 0.5A
    • 225mV dropout (typ.) at 1.5A
  • Noise of 100µVRMS (typ.) between 300Hz to 300kHz

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL75052SEHEVAL1ZActiveOut of StockAvailableYesEAR998473.30.1180

ビデオ&トレーニング