概要
The ISL73847SEHDEMO5Z demonstration board demonstrates the performance of the ISL73847SEH radiation hardened, dual-phase buck controller in single-phase mode. The board is optimized for a 4.5V to 15V input operation to generate a 25A max, 1V output.
特長
- Power-Good LED indicator
- Integrated LDO (VCC)
- Droop regulation is set by a single resistor
アプリケーション
産業オートメーション使用製品
高信頼性スイッチングコントローラ(外部FET)
ISL73847SEH アクティブ
Radiation Hardened Single/Dual-Phase Current Mode PWM Controller
| ISL73041SEH | Radiation Hardened 12V Half-Bridge GaN FET Driver |
サンプル&ご購入
ISL73847SEHDEMO5Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |