概要
The ISL72027SEHEVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL72027SEH 3.3V, radiation tolerant, controller area network (CAN) transceiver. To use this evaluation board properly requires a thorough knowledge of the operation of the IC. Refer to the ISL72027SEH datasheet for an understanding of the functions and features of this device.
The Renesas ISL7202xSEH devices are 3.3V radiation tolerant CAN transceivers that are compatible with the ISO 11898-2 standard for use in CAN serial communication systems. The transceiver performs transmit and receive functions between the CAN controller and the CAN differential bus. It can transmit and receive at bus speeds of up to 1Mbps. These devices were specifically designed to operate in harsh environments such as space.
特長
- D-SUB 9-pin male connector for connection to another CAN evaluation board
- 60Ω resistor across the differential signal lines to evaluate propagation delay, rise/fall time, and skew parameters
- Convenient test points and connections for test equipment
- Jumpers to select between the three rise/fall settings or tie RS high to enter low power listen mode
- Banana jacks for power, ground and voltage common-mode (VCM) connections
使用製品
サンプル&ご購入
ISL72027SEHEVAL1Z
アクティブ| Pb (Lead) Free: | Yes |
ビデオ&トレーニング
Introducing Renesas' first radiation tolerant 3.3V controller area network (CAN) transceivers that are fully QML-V qualified and compliant with the ISO11898-2 physical layer standard. Find out the benefits of using the full CAN bus protocol over previously used interface protocols.
The radiation tolerant 3.3V CAN Bus transceiver includes the ISL72026SEH, ISL72027SEH, and ISL72028SEH.