概要
The ISL71830SEHEV1Z evaluation board is designed to provide easy access to the capabilities of the ISL71830SEH radiation tolerant, 16-channel high-ESD-protected multiplexers that are fabricated using Renesas' proprietary P6SOI (Silicon-on-Insulator) process technology to provide excellent reliability.
The evaluation board has a DIP switch that provides a convenient way to address all channels without the need for extra supplies. A BNC input is also available that allows for driving the address pins with a signal generator.
特長
- Jumper selectable input source for each input
- DIP switch to conveniently select 1 of 16 channels
- BNC input for dynamic addressing
- Multiple loading options with jumpers on VOUT
- Convenient power connection
- On-board enable switch
使用製品
サンプル&ご購入
ISL71830SEHEV1Z
アクティブ| Pb (Lead) Free: | Yes |
ビデオ&トレーニング
Renesas' 5V 16-channel and 32-channel multiplexers offer industry-leading electrostatic discharge (ESD) protection for data acquisition systems, along with lower RON and input leakage, ensuring reduced power consumption and enhanced signal integrity.