概要
The ISL70062SEHEV1Z evaluation board provides a quick and easy method to evaluate the unique ISL70062SEH 10A N-channel MOSFET (NMOS) load switch IC. The IC is a radiation hardened, single-channel load switch featuring ultra-low rON and controlled turn-on rise time for use in space power supply switching applications. The ISL70062SEH device uses an NMOS pass device as the main switch that operates across an input voltage range of 0V to (VCC - 2V) and can support a maximum of 10A continuous current. The VCC bias voltage range is from 3V to 5.5V.
特長
- VIN_SENSE and VOUT_SENSE turret connectors easily measure the voltage at the SWI and SWO package pins.
- Convenient test points and connections for test equipment.
- Banana jacks for power, ground, logic, and load connections.
使用製品
サンプル&ご購入
ISL70062SEHEV1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |