Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL70062SEHEV1Z evaluation board provides a quick and easy method to evaluate the unique ISL70062SEH 10A N-channel MOSFET (NMOS) load switch IC. The IC is a radiation hardened, single-channel load switch featuring ultra-low rON and controlled turn-on rise time for use in space power supply switching applications. The ISL70062SEH device uses an NMOS pass device as the main switch that operates across an input voltage range of 0V to (VCC - 2V) and can support a maximum of 10A continuous current. The VCC bias voltage range is from 3V to 5.5V.

Features

  • VIN_SENSE and VOUT_SENSE turret connectors easily measure the voltage at the SWI and SWO package pins.
  • Convenient test points and connections for test equipment.
  • Banana jacks for power, ground, logic, and load connections.

Applications

Type Title Date
Manual - Development Tools PDF 601 KB
PCB Design Files ZIP 231 KB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70062SEHEV1ZActiveOut of StockAvailableYesEAR998473.30.1180