概要
説明
The ISL70003ASEHEV2Z small form factor evaluation board is used to evaluate the performance of the ISL70003ASEH, a Total Ionizing Dose (TID) and Single-Event Effect (SEE) hardened 9A synchronous buck regulator IC with integrated MOSFETs intended for space applications. The board is designed to demonstrate the performance of the ISL70003ASEH product as a 12V input to 3.3V output, 6A output current POL regulator, with a significantly reduced size footprint compared to the ISL70003ASEHEV1Z platform, making it ideal for wiring into an existing circuit.
The ISL70003ASEHEV2Z evaluation board accepts a nominal input voltage of 12V and provides a regulated output voltage of 3.3V with output current ranging from 0A to 6A. There is a green LED indicating Power-Good (PGOOD).
特長
- Input voltage of 12V
- Regulated output voltage of 3.3V
- Adjustable output current from 0A to 6A
- Power-Good LED
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| ISL70003ASEHEV2Z | Active | Out of Stock | Available | Yes | 9A515.e.1 | 8473.30.1180 |
ビデオ&トレーニング
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications. We are addressing this changed market by introducing wafer by wafer low dose rate acceptance testing as a complement to current high dose rate acceptance testing.
Related Resources