概要
説明
The ISL70002SEHEVAL3Z evaluation board is designed to demonstrate the features of the ISL70002SEH or ISL73002SEH, TID and SEE hardened 22A synchronous buck regulator ICs with integrated MOSFETs intended for space applications.
The ISL70002SEHEVAL3Z is similar to the ISL70002SEHEVAL1Z, but AGND is separated from PGND. This allows remote ground sensing to compensate for voltage loss in the ground path. Ground sensing is an important feature when providing a tightly regulated core voltage for a FPGA or microcontroller.
特長
- Separate VOUT and GND Force and Sense terminals
- Optional 2x2mΩ emulated trace resistance included on board
- 3V to 5.5V input
- Adjustable VOUT from 0.6V to 0.85×VIN
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| ISL70002SEHEVAL3Z | Active | Out of Stock | Available | Yes | 9A515.e.1 | 8473.30.1180 |
ビデオ&トレーニング
Josh Broline discusses the FPGA reference design featuring the ISL70001SEH, ISL70002SEH, and ISL75051SRH radiation hardened products at APEC 2013.