メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL68134-31P-EV1Z evaluation board provides users a method of evaluating the ISL68134 digital multiphase device. Included on the board is a high-performance transient load generator capable of replicating the type of high di/dt loads typical of today's high current ASICs. For a full comparison of all the ISL68xx and ISL69xx product offerings, please visit the digital multiphase controller family page.

The ISL68134 is combined with the ISL99227 Smart Power Stage (SPS) to provide a highly efficient power solution capable of delivering up to 135A.

While the user may opt to evaluate the solution based on the Renesas default configuration, custom configurations are easily created using PowerNavigator™ software.

特長

  • 0.5% VOUT regulation accuracy
  • PMBus interface, AVSBus interface
  • 3% IOUT telemetry accuracy
  • Onboard transient load to facilitate testing
  • ATX or bench supply connections for input sources

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

製品選択

Part NumberStatusStockSampleablePb (Lead) Free
ISL68134-31P-EV1ZObsoleteOut of StockN/AYes

ビデオ&トレーニング