メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL6742BEVAL3Z is a standard quarter brick power module. Implemented using the ISL6742B high-performance double-ended PWM controller, it is an ideal choice in applications where performance, space and a pre-bias start-up are important attributes. Useful features such as the synchronous rectifier function and the precise average current OCP contribute to the great performance of the ISL6742BEVAL3Z evaluation board.

特長

  • Industry standard quarter-brick. 57.9mm x 36.8mm x 15.88mm
  • High efficiency, typical up to 93.4% (48V input full load)
  • 1500 VDC input to output isolation
  • Output overvoltage protection
  • Input undervoltage protection
  • Hiccup overcurrent protection (based on average current signal)
  • Remote control (on/off inhibit)
  • Pre-bias start-up

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL6742BEVAL3ZObsoleteOut of StockN/AYesEAR998473.30.1180