概要
The ISL6742BEVAL3Z is a standard quarter brick power module. Implemented using the ISL6742B high-performance double-ended PWM controller, it is an ideal choice in applications where performance, space and a pre-bias start-up are important attributes. Useful features such as the synchronous rectifier function and the precise average current OCP contribute to the great performance of the ISL6742BEVAL3Z evaluation board.
特長
- Industry standard quarter-brick. 57.9mm x 36.8mm x 15.88mm
- High efficiency, typical up to 93.4% (48V input full load)
- 1500 VDC input to output isolation
- Output overvoltage protection
- Input undervoltage protection
- Hiccup overcurrent protection (based on average current signal)
- Remote control (on/off inhibit)
- Pre-bias start-up
サンプル&ご購入
ISL6742BEVAL3Z
廃止品| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |