概要
The ISL6228LOEVAL3Z evaluation board demonstrates the performance of the ISL6228 dual-channel, pulse-width modulation (PWM) controller. The ISL6228 features Renesas' R3™ (robust ripple regulator) technology. Channel-1 output voltage is 1.5V or 1.8V, pending the state of switch S5. Channel-2 output voltage is 1.8V. Each channel has an on-board dynamic-load generator included for evaluating the transient-load response.
ISL6228LOEVAL3Z applies a 300µs pulse of 8A load across VO1 and GND, and also a 300µs pulse of 8A load across VO2 and GND.
特長
- High-performance R3 technology
- Fast transient response
- ±1% regulation accuracy: -10°C to +100°C
- Individual power stage input rail for each channel
- Wide input voltage range: +3.3V to +25V
- Output voltage range: +0.6V to +5V
- Diode emulation mode for increased light load efficiency
- Programmable PWM frequency: 200kHz to 600kHz
- Pre-biased output start-up capability
- Integrated MOSFET drivers and bootstrap diode
- Internal digital soft-start
- Power-good (PGOOD) monitor
- Fault protection
- Undervoltage protection
- Soft crowbar overvoltage protection
- Inductor DCR overcurrent protection
- Over-temperature protection
- Fault identification by PGOOD pull-down resistance
- Pb-free available (RoHS compliant)
サンプル&ご購入
ISL6228LOEVAL3Z
最終購入とりまとめ品| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $185.20参考価格