概要
説明
The ISL28113SOT23EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28113 operational amplifier, using a variety of user-defined test circuits.
The ISL28113 operational amplifier features low power consumption, low input bias current, and rail-to-rail input and output drive capability. This op amp is designed to operate with a single lithium cell or two NiCd batteries.
特長
- Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
- Configured for a single op amp connected for differential input with a closed loop gain of 10
- Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
アプリケーション
- Power supply control/regulation
- Process control
- Signal gain/buffers
- Active filters
- Current shunt sensing
- Transimpedance amps
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL28113SOT23EVAL1Z | Active | Out of Stock | 1u | $60.5 | Available | Yes | EAR99 | 8473.30.1180 |