概要
The ISL28023EVKIT1Z digital power monitor evaluation kit demonstrates the functionality of the ISL28023 bidirectional high-side and low-side digital current sense and voltage monitor.
Renesas' ISL2802x digital power monitor family delivers high-accuracy measurements in a wide input common-mode voltage range (0V to 60V), providing designers with a high level of safety margin that is often necessary for wired, wireless, and data infrastructure applications.
特長
- Monitors supply voltages up to 60V
- Digital output via I2C, SMBus, and PMBus-compatible serial interface
- I2C operates down to 1.2V
- Operating voltages from 3V to 5.5V
- User-defined threshold alerts (OV, OC, UV)
- Integrated 8-bit voltage output margin DAC
- Internal 3.3V voltage regulator
- Real-time alerts (500ns response time)
- Internal temperature sensor with an average accuracy of +1°C
- Wide specified temperature range (-40°C to 125°C)
サンプル&ご購入
ISL28023EVKIT1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
アプリケーション
ビデオ&トレーニング
Learn how to set up the ISL28023 digital power monitor evaluation kit to measure the voltage and current performance of the ISL85415 buck regulator.