Skip to main content
Renesas Electronics Corporation

Description

The ISL28023EVKIT1Z digital power monitor evaluation kit demonstrates the functionality of the ISL28023 bidirectional high-side and low-side digital current sense and voltage monitor.

Renesas' ISL2802x digital power monitor family delivers high-accuracy measurements in a wide input common-mode voltage range (0V to 60V), providing designers with a high level of safety margin that is often necessary for wired, wireless, and data infrastructure applications.

Features

  • Monitors supply voltages up to 60V
  • Digital output via I2C, SMBus, and PMBus-compatible serial interface
  • I2C operates down to 1.2V
  • Operating voltages from 3V to 5.5V
  • User-defined threshold alerts (OV, OC, UV)
  • Integrated 8-bit voltage output margin DAC
  • Internal 3.3V voltage regulator
  • Real-time alerts (500ns response time)
  • Internal temperature sensor with an average accuracy of +1°C
  • Wide specified temperature range (-40°C to 125°C)

Applications

  • Routers and servers
  • DC/DC, AC/DC converters
  • Battery management/charging
  • Automotive power
  • Power distribution
  • Medical and test equipment
Type Title Date
Guide PDF 1.52 MB
PCB Design Files ZIP 1.62 MB
Guide PDF 4.68 MB
Guide PDF 714 KB
4 items

Software & Tools

Software & Tools

Software title
Software type
Company
PowerNavigator Software
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
Monitor Debugger/RAM Monitor Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 120.25 MB
Library EXE 26.24 MB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL28023EVKIT1ZActiveIn StockAvailableYesEAR998473.30.1180