メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL21090xxEV1Z evaluation board is designed to measure the performance of the high-precision ISL21090 voltage references. The reference has a wide input voltage range from 3.7V to 36V and an initial accuracy of 0.02% (2.5V option). The voltage noise of less than 2µVP-P in the 0.1Hz to 10Hz range and maximum output voltage temperature coefficient of 7ppm/°C make the ISL21090 ideal for high-end applications.

特長

  • Reference output voltage options
    • 1.25V, 2.5V, 5.0V, and 7.5V
  • Output voltage noise (0.1Hz to 10Hz): 1.0µVP-P typ. (1.25V option)
  • Supply current: 750µA (1.25V option)
  • Temperature coefficient: 7ppm/°C max
  • Output current capability: 20mA
  • Line regulation: 6ppm/V (1.25V option)
  • Load regulation: 2.5ppm/mA (1.25V option)
  • Operating temperature range: -40°C to +125°C

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)Description
ISL2109012EV1ZActiveIn Stock1u | $50.63Ultra-Low Noise, Precision Voltage Reference with 1.25 VOUT
ISL2109025EV1ZActiveIn Stock1u | $22.5Ultra-Low Noise, Precision Voltage Reference with 2.5 VOUT
ISL2109050EV1ZActiveOut of Stock1u | $27Ultra-Low Noise, Precision Voltage Reference with 5.0 VOUT
ISL2109075EVAL1ZActiveIn Stock1u | $33.75Ultra-Low Noise, Precision Voltage Reference with 7.5 VOUT

ビデオ&トレーニング