概要
説明
This evaluation system is a hardware and software platform for testing Renesas real-time clock (RTC) devices; the system requires only a PC for the controller and power functions. Renesas offers a large portfolio of RTC devices with features including a crystal oscillator, clock and date counters, auto switch-over to battery backup, voltage monitoring with low voltage reset, a watchdog timer, and alarms.
The evaluation system enables users to test all of these functions and to evaluate device performance criteria, such as long-term clock accuracy. Hardware options, such as battery and crystal types, can also be tested. The software sets up easily and enables the evaluation of all major RTC functions. The hardware's two-piece construction - utilizing a motherboard and a daughterboard - allows the evaluation of multiple RTC products simply by switching out small daughterboards.
Renesas real-time clock (RTC) products include a low cost set of products that strike a balance of features and performance for a wide variety of applications. Formerly, the devices in the RTC product line used EEPROM cells for registers and general-purpose memory. The new devices use battery-backed SRAM for all memory which results in a lower cost, yet very reliable, RTC device.
特長
- Used to evaluate all major RTC functions and device performance criteria for long-term clock accuracy
- Features Renesas RTC products including:
- Crystal oscillator
- Clock and date counters
- Auto switch-over to battery backup
- Voltage monitoring with low voltage reset
- Watchdog timer
- Alarms
- Hardware options for battery and crystal types
- Easy-to-use software setup
- Motherboard/Daughterboard configuration allows the evaluation of multiple RTCs
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Description |
|---|---|---|---|---|
| ISL12008DBEV1Z | Active | In Stock | 1u | $164.25 | I2C Real Time Clock with Battery Backup Low Power RTC with Battery ReSeal™ Function |
| ISL12020MDBEV1Z | Active | In Stock | 1u | $164.25 | Real Time Clock with Embedded Crystal, ±5ppm Accuracy |
| ISL12022DBEV1Z | Active | Out of Stock | 1u | $164.25 | Low Power RTC with Battery-Backed SRAM and Embedded Temp Compensation ±5ppm with Auto Day Light Saving |
| ISL12022MDBEV1Z | Active | In Stock | 1u | $162 | Low Power RTC with Battery-Backed SRAM, Integrated ±5ppm Temperature Compensation and Auto Day Light Saving |
| ISL12026DBEV1Z | Active | Out of Stock | 1u | $164.25 | Real Time Clock/Calendar with I2C Bus™ and EEPROM |
| ISL12057DBEV1Z | Active | Out of Stock | 1u | $164.25 | Low Cost and Low Power I2C Real Time Clock/Calendar with Alarm Function and Dual IRQ Pins |
| ISL12058DBEV1Z | Active | In Stock | 1u | $164.25 | Low Cost and Low Power I2C Bus™ Real Time Clock/Calendar Low Power and Low Cost RTC with Alarm Function |
| ISL12058EVALZ | Active | Out of Stock | 1u | $166.05 | Low Cost and Low Power I2C Bus™ Real Time Clock/Calendar Low Power and Low Cost RTC with Alarm Function |
| ISL1208DBEV1Z | Active | In Stock | 1u | $164.25 | I2C Real Time Clock/Calendar, Low Power RTC with Battery-Backed SRAM |
| ISL12024DBEV1Z | Obsolete | Out of Stock | Real Time Clock/Calendar with Embedded Unique ID | |
| ISL12025DBEV1Z | Obsolete | Out of Stock | Real Time Clock/Calendar with I2C Bus™ and EEPROM | |
| ISL1208EVAL | Obsolete | Out of Stock | I2C Real Time Clock/Calendar, Low Power RTC with Battery-Backed SRAM |