概要
説明
The HS-OP470ARHEV1Z evaluation platform is designed to evaluate the HS-OP470ARH radiation hardened, monolithic quad operational amplifier. The evaluation board contains all the circuitry needed to critique the performance of the HS-OP470ARH amplifier. The HS-OP470ARH provides highly reliable performance in harsh radiation environments. Its excellent noise characteristics coupled with a unique array of dynamic specifications make this amplifier well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes this device immune to single-event latch-up.
特長
- Dual supply operation: ±5V to ±15V
- Single-ended or differential input operation with gain (G = 10V/V)
- External VREF input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| HS-OP470ARHEV1Z | Active | Out of Stock | Available | Yes | 9A515.e.1 | 8473.30.1180 |