概要
The HS-OP470ARHEV1Z evaluation platform is designed to evaluate the HS-OP470AEH radiation hardened, very-low noise, quad operational amplifier. The evaluation board contains all the circuitry needed to critique the performance of the HS-OP470AEH amplifier. The HS-OP470AEH provides highly reliable performance in harsh radiation environments. Its excellent noise characteristics coupled with a unique array of dynamic specifications make this amplifier well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes this device immune to single-event latch-up.
特長
- Dual supply operation: ±5V to ±15V
- Single-ended or differential input operation with gain (G = 10V/V)
- External VREF input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
使用製品
サンプル&ご購入
HS-OP470ARHEV1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | 9A515.e.1 |
| HTS (US): | 8473.30.1180 |