メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

Renesas offers two options for evaluating high-speed analog-to-digital converter (ADC) products with LVDS and/or LVCMOS outputs. A complete, turnkey evaluation platform is available, which includes data capture hardware and software to process and display acquired data. This system provides the fastest and easiest path to evaluating an ADC since no additional software coding is required of the user.

The second option is an adapter board that facilitates the connection of an ADC daughter card to an FMC-based FPGA development board. This solution offers greater flexibility since the user has full access to the FPGA functionality and can therefore perform signal processing operations and/or "hardware in the loop" simulations. No software is provided for this option since there are a wide variety of supported FGPA development boards.

More information on JESD204B high-speed serial outputs

AttributeComplete Evaluation PlatformFMC Motherboard
MotherboardKMB-001LEVALZ: LVDS interface
KMB001CEVAL: CMOS interface
KMB-FMC-EVALZ
Motherboard contains FPGAYesNo
Capture Memory1 million wordsDepends on FPGA development board
Uses ADC Daughter CardYesYes
Includes Konverter Analyzer for processing and displaying acquired dataYesNo
Allows access to FPGA codeNoYes
Allows for "hardware in the loop" simulationsNoYes

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.

特長

  • Datasheet-style live-updated parameter display
  • Integrated SPI controller for ADC configuration
  • 18Mb FIFO captures 1M ADC output samples
  • USB 2.0 interface for rapid data transfer
  • Exports CSV formatted sample records for offline data processing

アプリケーション

分類 タイトル 日時
PCB設計ファイル PDF 56 KB
PCB設計ファイル PDF 1.66 MB
PCB設計ファイル PDF 1.21 MB
PCB設計ファイル PDF 483 KB
PCB設計ファイル PDF 959 KB
PCB設計ファイル ZIP 246 KB
PCB設計ファイル ZIP 286 KB
PCB設計ファイル ZIP 4.49 MB
マニュアル-開発ツール PDF 2.02 MB
ガイド PDF 1.02 MB
マニュアル-開発ツール PDF 509 KB
マニュアル-開発ツール PDF 760 KB
ガイド PDF 715 KB
マニュアル-開発ツール PDF 503 KB
14件

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-ソフトウェア EXE 162.95 MB
ソフトウェア/ツール-ソフトウェア EXE 1.00 MB
ソフトウェア/ツール-ソフトウェア EXE 4.28 MB
3件

関連ボード&キット

ボード&キット

Part NumberStatusStockBudgetary Price (USD)SampleableDescription
ISLA110P50IR72EV1ZActiveIn Stock1u | $245.25AvailableISLA110P50 FemtoCharge™ I2E 10-Bit 500MSPS Daughter Card - 72LD QFN Package
ISLA112P50/55210EV1ZActiveOut of Stock1u | $393.75AvailablePCB for ISLA112P50 ADC with an ISL55210 Amplifier Drive, BPF - 72LD QFN Package
ISLA112P50IR72EV1ZActiveIn Stock1u | $245.25AvailableISLA112P50 FemtoCharge™ I2E 12-Bit 500MSPS Daughter Card - 72LD QFN Package
ISLA118P50IR72EV1ZActiveIn Stock1u | $245.25AvailableISLA118P50 Series I2E 8-Bit 500MSPS Daughter Card - 72LD QFN Package
ISLA214IR72EV1ZActiveIn Stock1u | $313.09AvailableISLA214IR72 Single 14-Bit 250MSPS Evaluation Board - 72LD QFN Package
ISLA214P50-55210EV1ZActiveIn Stock1u | $438.75AvailableISL55210, ISLA214P50 Series 14-Bit 500MSPS Evaluation Board - 72LD/16LD TQFN Packages
ISLA214P50IR72EV1ZActiveOut of Stock1u | $267.75AvailableISLA214P50IR72 Single 14-Bit 500MSPS Evaluation Board - 72LD QFN Package
ISLA214S50IR48EV1ZActiveIn Stock1u | $607.5AvailableISLA214S50 Series 14-Bit 500MSPS Evaluation Board - 48LD QFN Package
ISLA216IR72EV1ZActiveIn Stock1u | $267.75AvailableISLA216IR72 Single 16-Bit 250MSPS Evaluation Board - 72LD QFN Package
ISLA216S25IR48EV1ZActiveOut of Stock1u | $607.5AvailableISLA216S Series 14-Bit 250MSPS Evaluation Board - 48LD QFN Package
ISLA224IR72EV1ZActiveOut of Stock1u | $506.25AvailableISLA224IR72 Dual-Channel 14-Bit 250MSPS ADC Evaluation Board - 72QFN Package
ISLA224S25IR48EV1ZActiveIn Stock1u | $607.5AvailableISLA224S Series Dual-Channel 14-Bit 250MSPS Evaluation Board - 48LD QFN Package
KDC5512-Q48EVALActiveOut of Stock1u | $405AvailableKADC5512 High-Performance 12-Bit ADC Daughter Card - 48QFN Package
KDC5512H-Q48EVALActiveOut of Stock1u | $450AvailableKADC5512 High-Performance 12-Bit ADC Daughter Card - 48QFN Package
KDC5512HEVALActiveOut of Stock1u | $405AvailableKADC5512 High-Performance 12-Bit ADC Daughter Card
KDC5512HEVALZActiveOut of Stock1u | $405AvailableKADC5512 High-Performance 12-Bit ADC Daughter Card
KDC5514-Q48EVALActiveOut of Stock1u | $405AvailableKAD5514P Low Power, Dual-Channel 14-Bit ADC Daughter Card - 48QFN Package
KDC5514EVALZActiveIn Stock1u | $393.75AvailableKDC5514 Low Power, Dual-Channel 14-Bit ADC Daughter Card
KDC5612EVALActiveIn Stock1u | $405AvailableKDC5612P Low Power, Dual-Channel 12-Bit ADC Daughter Card
KMB-001CEVALZActiveOut of Stock1u | $607.5AvailableCMOS Interface Motherboard for Use with Daughter Card
KMB-001LEVALZActiveIn Stock1u | $607.5AvailableLVDS Interface Motherboard for Use with Daughter Card
KMB-FMC-EVALZActiveIn Stock1u | $319.5AvailableFMC FPGA ADC Motherboard - 40MSPS to 500MSPS Operation
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。