概要
Renesas offers two options for evaluating high-speed analog-to-digital converter (ADC) products with LVDS and/or LVCMOS outputs. A complete, turnkey evaluation platform is available, which includes data capture hardware and software to process and display acquired data. This system provides the fastest and easiest path to evaluating an ADC since no additional software coding is required of the user.
The second option is an adapter board that facilitates the connection of an ADC daughter card to an FMC-based FPGA development board. This solution offers greater flexibility since the user has full access to the FPGA functionality and can therefore perform signal processing operations and/or "hardware in the loop" simulations. No software is provided for this option since there are a wide variety of supported FGPA development boards.
More information on JESD204B high-speed serial outputs
| Attribute | Complete Evaluation Platform | FMC Motherboard |
|---|---|---|
| Motherboard | KMB-001LEVALZ: LVDS interface KMB001CEVAL: CMOS interface | KMB-FMC-EVALZ |
| Motherboard contains FPGA | Yes | No |
| Capture Memory | 1 million words | Depends on FPGA development board |
| Uses ADC Daughter Card | Yes | Yes |
| Includes Konverter Analyzer for processing and displaying acquired data | Yes | No |
| Allows access to FPGA code | No | Yes |
| Allows for "hardware in the loop" simulations | No | Yes |
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.
特長
- Datasheet-style live-updated parameter display
- Integrated SPI controller for ADC configuration
- 18Mb FIFO captures 1M ADC output samples
- USB 2.0 interface for rapid data transfer
- Exports CSV formatted sample records for offline data processing
使用製品



















サンプル&ご購入
適用されたフィルター
拡張ハードウェア
Ultra-Low Power Broadband 8- to 14-Bit Data Acquisition Kit
Ultra-High Performance Broadband 12- to 16-Bit Data Acquisition Pkit
ビデオ&トレーニング
The high-speed ADC evaluation platform enables rapid testing and performance validation of the entire portfolio of low-power 8 to 16-bit, 40 to 500MSPS high-performance analog-to-digital converters.