概要
説明
This is the evaluation board for the Renesas 5L2503 MicroClock programmable clock generator. With crystal integration, the 5L2503 only requires a small space on the board. The 5L2503 is ideal for low power consumer, industrial and SmartDevice applications.
特長
- Three LVCMOS outputs with SMA connector
- USB interface connects to PC systems for configurations
- When the board is connected to a PC running Renesas Timing CommanderTM software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
アプリケーション
設計・開発
関連ボード&キット
ボード&キット
5L2503 MicroClock Development Kit
The 5L2503 evaluation board is made for configuration and signal integrity verification. With a USB programming board, Renesas' Timing CommanderTM Graphical User Interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming.
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| EVK5L2503 | Active | In Stock | 1u | $48.75 | Available | No | EAR99 | 8473.30.1180 |
ビデオ&トレーニング
Description
IDT's innovative support tool, Timing Commander™, expedites development cycles by empowering customers to program sophisticated timing devices with an intuitive and flexible Graphical User Interface. IDT's Timing Commander is a Windows™-based platform designed to serve user-friendly configuration interfaces, known as personalities, for various IDT products and product families. With a few simple clicks, the user is presented with a comprehensive, interactive block diagram offering the ability to modify desired input values, output values, and other configuration settings. The software automatically makes calculations, reports status monitors, and prepares register settings without the need to reference a datasheet. The tool also automatically loads the configuration settings over USB to an IDT evaluation board for immediate application in the circuit. Once the device has been configured and tuned for optimal system performance, the configuration file can be saved for factory-level programming before shipment. For more information about Timing Commander, visit our Timing Commander page.