メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

The EVB-RTP100E1P2G1FL-DSC evaluation board demonstrates the performance advantages of our low-voltage GaN technology in a high-efficiency synchronous buck converter. Featuring two RTP100E1P2G1FL-DSC 100V enhancement-mode (E-mode) gallium nitride (GaN) FETs in a half-bridge configuration and driven by the RRP68150 GaN gate driver, the board provides a compact platform for evaluating high-frequency power conversion designs.

The board enables evaluation of switching performance, efficiency, thermal behavior, and power density across a wide range of operating conditions. Integrated test points simplify waveform measurements and power-loss analysis, helping optimize power-stage layouts and demonstrate how dual-side-cooled (DSC) GaN technology can improve next-generation power conversion systems.

特長

  • Performance testing of low-voltage GaN over a wide range of operating conditions
  • Flexible and user-friendly buck converter evaluation board
  • Evaluate system performance using the RRP68150 gate driver
  • High-frequency power conversion optimization
  • Convenient test points for waveform measurement
  • Supports high-efficiency, high-power-density designs
  • Demonstrates DSC GaN thermal advantages

使用製品

RRP68150
100V、2Aソース、5.3Aシンク、5V駆動高周波GaN/MOSFETハーフブリッジドライバ(アンチシュートスルー保護機能付き)
Top view of the EVB-RTP100E1P2G1FL-DSC evaluation board

EVB-RTP100E1P2G1FL-DSC

アクティブ
1u | $144.00参考価格

ニュース&ブログ