メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

概要

説明

The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14695 daughterboard and gives you access to all of the package's general-purpose input-outputs (GPIOs). Additional daughterboards for the DA14695 and DA14699 can be purchased separately. These daughterboards are supersets of the remaining devices of the DA1469x family and can, respectively, be used as development kits for the DA14691 and DA14697. The DA14699-00HRDB-P is the Bluetooth® Low Energy DA14699 VFBGA100 daughterboard for the DA14695 Development Kit Pro's motherboard.

特長

  • Flexible battery options
  • QSPI-Flash memory for booting
  • Headers for I/O monitoring and expandability
  • Option to support Arduino shields
  • Option to support MikroBUS click boards
  • Provisions for automated test
  • On-board basic peripherals for demo and development
  • JTAG debugger and connectivity to PC
  • Look and feel similar to DA14680 PRO DK
  • DA1469x silicon is easily replaceable on a daughterboard core module

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14699-00HRDB-PActiveIn Stock1u | $60N/A

パートナー

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real‑time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas DA1469x Development Kit Pro, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project DA1469x Development Kit Pro Documentation