概要
The DA14531 SmartBond TINY™ USB Development Kit gives you all the flexibility to develop applications in a small and portable form factor.
This kit offers a low-cost development board with basic functionality. The development kit is implemented on a single PCB. The purpose of this cost-effective USB kit is to provide users with the capability for software development, programming the DA14531 via JTAG or UART using the DA14531 SDK, and connecting MikroBUS™ modules.
SmartBond TINY™, the world’s smallest and lowest power Bluetooth® 5.1 System-on-Chip (SoC), brings down the cost of adding Bluetooth Low Energy in any system and takes mobile connectivity to places previously out of reach, triggering a wave of a billion IoT devices, all with SmartBond TINY at the heart.
特長
- One MikroBUS™ connector enables expanding the functionality of the kits with hundreds of available click boards and shields
- User debugging a Dual-In-Line Package (DIP) switch
- Onboard 2-Mbit SPI data Flash
- Onboard SEGGER chip gives you complete debugging capability
- One user LED
- One user button and one reset button
- Support for coin cell battery
- SmartSnippets™ Studio, to profile and fine-tune the power consumption of an application
サンプル&ご購入
DA14531-00FXDEVKT-U
アクティブ| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
アプリケーション・ブロック図
| EV用ワイヤレスバッテリマネジメントシステム ルネサスのワイヤレスBMSは、ワイヤハーネスをなくし、柔軟性を高め、標準化のためにBluetooth LEを使用しています。 |