概要
説明
The 8V97003-EVK evaluation board is designed to enable customers to evaluate the functionality and performance of the Wideband 18GHz RF and Microwave Synthesizer. The 8V97003 device on the evaluation board can be programmed and configured via a PC-based GUI, called Timing CommanderTM, to generate an output frequency from 171.875MHz to 18GHz with very low phase noise and RMS phase jitter.
特長
- 8V97003 evaluation board
- Micro USB cable
- Required Software/Hardware:
- Renesas Timing CommanderTM software installer
- Network access during installation if the .NET Framework is not currently installed on the system
- 8V97003 graphical user interface (GUI) personality file
- PC with USB 2.0 or USB 3.0 interface
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) | RoHS Compliant | China RoHS Compliant |
|---|---|---|---|---|---|---|---|---|---|
| 8V97003-EVK | Active | In Stock | 1u | $250 | Available | No | EAR99 | 8473.30.1180 | No | No |