Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
YWC | V72.9X10E | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 7.55mm | 1.10mm | |
YWD | V29.4.7X8.6A | Module | 29 | PLASTIC | Yes | 10.00mm | 9.00mm | 4.32mm | 0.47mm | |
YWE | V29.4.7X8.6B | Module | 29 | PLASTIC | Yes | 10.00mm | 9.00mm | 4.67mm | 0.47mm | |
YWF | V35.9X10A | Module | 35 | PLASTIC | Yes | 10.00mm | 9.00mm | 4.77mm | 0.80mm | |
YYY | V72.9X10A | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 8.00mm | 1.10mm | |
YYZ | V72.9X10 | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 10.00mm | 1.10mm | |
YZA | V28.7.34X4.2 | Module | 28 | PLASTIC | Yes | 0.00mm | 0.00mm | 1.18mm | 0.40mm | |
YZD | V16.4X6 | Module | 16 | PLASTIC | Yes | 4.00mm | 6.00mm | 0.90mm | 0.40mm | |
ZAY | Z3.1F | SIP | 3 | PLASTIC | Yes | 8.64mm | 10.16mm | 4.44mm | 2.54mm | |
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ZFA | Z5.067B | NA | 5 | PLASTIC | Yes | 15.24mm | 10.16mm | |||
ZFB | Z5.067A | NA | 5 | PLASTIC | Yes | 10.54mm | 10.16mm | |||
ZO5 | TO | 5 | G | PLASTIC | Yes | 0.00mm | 9.22mm | 17.78mm | 0.00mm | |
ZZZ | VFQFPN | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm |