S3A7 MCU Group

Ideal for monitoring applications that may require ongoing feature upgrades for multiple services, the S3A7 MCU Group offers ample room for expansion and the optimal combination of low power and high performance, with an Arm® Cortex®-M4 CPU core running up to 48 MHz, 1 MB of flash memory, and 192 KB of SRAM. It includes an additional 12-bit D/A Converter as well as multiple 32-Bit General PWM timers and serial communications interfaces.

Note: For new designs, please consider the S3A1 Series with compatible features, improved scalability, and improved power efficiency. There are no plans to discontinue the S3A7 Series.

INDOOR OUTDOOR WEATHER STATION

INDOOR OUTDOOR WEATHER STATION

Large on-chip SRAM and flash memory, as well as the capability to directly drive segment LCD glass panels and read capacitive touch buttons, make S3A7 Group MCUs a smart fit for applications such as a weather station panel. Rich audio input and output over a SSI interface, data logging to memory on a QSPI bus, and USB connectivity, offer new feature possibilities.

mobile-icon

Products

R7FS3A77C2A01CBJ
Buy
R7FS3A77C2A01CLK
Buy
R7FS3A77C2A01CLJ
Buy
R7FS3A77C3A01CNB
Buy
R7FS3A77C3A01CFP
Buy
R7FS3A77C3A01CFM
Buy
R7FS3A77C3A01CFB
Buy

Part Details

Series
S3 Series
S3 Series
S3 Series
S3 Series
S3 Series
S3 Series
S3 Series
S3 Series
Package Type
BGA
LGA
LGA
QFN
LQFP
LQFP
LQFP
Pin Count
121
145
100
64
100
64
144
Operating Voltage Range (V)
1.6 - 5.5
1.6 - 5.5
1.6 - 5.5
1.6 - 5.5
1.6 - 5.5
1.6 - 5.5
1.6 - 5.5
1.6 - 5.5
Operating Temperature Range (degC)
-40 to 85
-40 to 85
-40 to 85
-40 to 105
-40 to 105
-40 to 105
-40 to 105

Memory

Code Flash (KB)
1024.0
1024.0
1024.0
1024.0
1024.0
1024.0
1024.0
1024.0
Data Flash (KB)
16.0
16.0
16.0
16.0
16.0
16.0
16.0
16.0
SRAM (KB)
192
192
192
192
192
192
192
192

Connectivity

1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
Yes
Yes
Yes
No
Yes
No
Yes
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
8
16/8
8
-
8
-
16/8
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
No
Yes
No
Yes

Analog

26.0
28.0
25.0
18.0
25.0
18.0
28.0
-
-
-
-
-
-
-
-
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
4.0
4.0
4.0
3.0
4.0
3.0
4.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
-
-
-
-
-
-
-
-
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
0
0
0
0
0
0
0
0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0

System & Power Management

4.0
4.0
4.0
4.0
4.0
4.0
4.0
4.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
RTC
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0

Timing and control

0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
WDT
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0

HMI

31.0
31.0
26.0
14.0
26.0
14.0
31.0
4 com x 38 seg or 8 com x 34 seg
4 com x 52 seg or 8 com x 48 seg
4 com x 26 seg or 8 com x 22 seg
No
4 com x 26 seg or 8 com x 22 seg
No
4 com x 52 seg or 8 com x 48 seg

Security and Encryption

128-bit Unique ID
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
TRNG
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
AES(128/256)
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
GHASH
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
ECC SRAM
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
S3 Getty

FIND THE RIGHT MCU

Compare features, functionality, and performance across the series and determine the right MCU for your project.

PART FINDER