Skip to main content

Overview

Description

The ISL71840SEH is a 16-channel, radiation hardened, ESD protected multiplexer fabricated using Renesas' proprietary P6SOI (Silicon On Insulator) process technology to mitigate single-event effects and total ionizing dose.

The ISL71840SEHEV1Z evaluation board has a DIP switch, which provides a convenient way to address all 16 channels without the need for additional supplies. Additionally, the board features a BNC input that will allow you to drive the address pins with a signal generator, it operates with a dual supply voltage ranging from ±10.8V to ±16.5V, and it is designed to provide easy access to the capabilities of ISL71840SEH.

This board has been configured and optimized for the following operating conditions:

  • V+ = +10.8V to +16.5V
  • V- = -10.8V to -16.5V
  • VREF = 4.5V to 5.5V

Features

  • Jumper selectable input source for each input
  • DIP switch to conveniently select 1 of 16 channels
  • BNC input for dynamic addressing
  • Multiple loading options with jumpers on VOUT
  • Convenient power connection
  • On-board enable switch

Applications

Documentation

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?