Skip to main content
Renesas Electronics Corporation

Overview

The ISL71840SEHEV1Z evaluation board is used to evaluate the ISL71840SEH 16-channel, radiation hardened, ESD-protected multiplexer. The board has a DIP switch that provides a convenient way to address all 16 channels without needing additional supplies. Additionally, the board features a BNC input that allows for driving the address pins with a signal generator. It operates with a dual supply voltage ranging from ±10.8V to ±16.5V, and has been configured and optimized for the following operating conditions:

  • V+ = +10.8V to +16.5V
  • V- = -10.8V to -16.5V
  • VREF = 4.5V to 5.5V

Features

  • Jumper selectable input source for each input
  • DIP switch to conveniently select 1 of 16 channels
  • BNC input for dynamic addressing
  • Multiple loading options with jumpers on VOUT
  • Convenient power connection
  • On-board enable switch

Products in the Design

Sample & Buy

ISL71840SEHEV1Z/ISL71841SEHEV1Z Rad Hard Analog Mux Evaluation Board

ISL71840SEHEV1Z

Active
Pb (Lead) Free:Yes
ECCN (US):9A515.e.1