Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL71840SEHEV1Z evaluation board is used to evaluate the ISL71840SEH 16-channel, radiation hardened, ESD-protected multiplexer. The board has a DIP switch that provides a convenient way to address all 16 channels without needing additional supplies. Additionally, the board features a BNC input that allows for driving the address pins with a signal generator. It operates with a dual supply voltage ranging from ±10.8V to ±16.5V, and has been configured and optimized for the following operating conditions:

  • V+ = +10.8V to +16.5V
  • V- = -10.8V to -16.5V
  • VREF = 4.5V to 5.5V

Features

  • Jumper selectable input source for each input
  • DIP switch to conveniently select 1 of 16 channels
  • BNC input for dynamic addressing
  • Multiple loading options with jumpers on VOUT
  • Convenient power connection
  • On-board enable switch

Applications

Documentation

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL71840SEHEV1ZActiveIn StockAvailableYes9A515.e.18473.30.1180

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?