Skip to main content

Features

  • CPU: RL78 core, Max. 20MHz
  • Voltage: 2.0V to 5.5V
  • Package: 20-pin TSSOP
  • Memory: SRAM Max. 1KB, Program Flash Max. 8KB
  • Timer: 16-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
  • PWM Output: 3
  • Analog function: 8/10-bit A/D Converter (ch) x 8
  • On-chip Oscillator Freq. (MHz): 1.25MHz-20MHz (VDD=2.7V-5.5V), 1.25MHz-5MHz (VDD=2.0V *Note)-5.5V)
    *Note: Use with a voltage range of 2.25V to 5.5V because it includes detection voltage (VSPOR) for the selectable power-on-reset (SPOR) circuit.
  • Others: Clock/buzzer output, Power-on-reset, On-chip debugger interface

Description

Even though the RL78/G1N microcontroller has a small pin-count 20-pin package, it is an 8-bit general-purpose microcontroller equipped with large current output terminals for driving LEDs. It allows direct drive of 8-segment 6-digit high brightness LEDs. It is suitable for small appliances, simple lighting fixtures and LED displays for portable batteries, etc.

Parameters

Attributes Value
Program Memory (KB) 4, 8
Data Flash (KB) 0
RAM (KB) 0.512, 1
Carrier Type Full Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V) 2.0 - 5.5
I/O Ports 18
Temp. Range (°C) Ta = -40 to +85
Operating Freq (Max) (MHz) 20
USB FS (host ch/device ch) ( 0 / 0 )
SCI or UART (ch) 1
SPI (ch) 1
I2C (#) 0
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
LIN (#) 0
16-Bit Timer (ch) (#) 4
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 8
24-Bit Sigma-Delta A/D Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Segment LCD Controller No
Security & Encryption No

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TSSOP 6.5 x 4.4 x 1.2 20 0.65

Applications

  • Home Appliances
  • Office
  • Home
 

Applied Filters: