Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Wireless Bathroom Weighing Scale

Overview

Description

With growing awareness of health and fitness, there's an increasing demand for tools that seamlessly integrate into daily routines. Weighing scales have become essential in many households for tracking weight as part of a health and fitness journey.

This wireless bathroom weighing scale offers precise weight tracking in a compact design, making it easy to fit into any space. It features Bluetooth® Low Energy (LE) for seamless connectivity, allowing users to display and track their weight on any Bluetooth-enabled device. This versatile and scalable design can accommodate a wide range of sensors, making it suitable for various applications, from measuring cooking ingredients in grams and ounces to weighing packages for shipping.

System Benefits​:

  • Simple and highly flexible design accommodates a wide range of applications and weight ranges based on the strain gauge used.
  • Operates in low power mode when not measuring to extend battery life.
  • Wakes up with a GUI prompt for energy efficiency.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4US232US232US232Sheet.8ResistorResistor.99Resistor.100Resistor.101Sheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Battery Double-cell 1Sheet.25Sheet.26Sheet.27Sheet.28Line 1pt.1552Line 1pt.1608Ground (earth)Sheet.32Sheet.33Sheet.34Sheet.35Buck-Boost DC/DCDC/DC Buck-BoostDC/DCBuck-BoostTabletSheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Connector ArrowConnector LineConnector Line.58Connector double arrowSheet.62Sheet.63Sheet.64Sheet.65Sheet.66Connector 1Board - OptionalStrain GaugeStrain GaugeStrain Gauge3.3V/500mA3.3V/500mA3.3V/500mA3.3V/2.8mA3.3V/2.8mA3.3V/2.8mA3.3V/3mA3.3V/3mA3.3V/3mABluetooth Low Energy ModuleBluetooth Low Energy ModuleBluetooth Low Energy ModuleSSCSCCSSCSSCVDDBVDDBVDDBINPINPINPVSSBVSSBVSSBINNINNINNI2CI2CI2CVertical Wire Bundle222Sheet.98
Exiting Interactive Block Diagram

Support