Skip to main content

Power & Timing SoM for RZ/G2E

Overview

Description

In many applications, power and timing are crucial. Applications involving multiple sensors and systems, such as real-time data processing, require precise timing synchronization to ensure all components work in unison, reducing latency and improving performance. Additionally, power distribution is essential for system peripherals to maintain stable performance and energy efficiency.

System-on-Modules (SoMs) are compact, ready-to-use processor modules that help engineers and developers accelerate time to market for embedded products and shorten overall project schedules. This SoM offers an optimized power and timing tree for the RZ/G2E MPU, ensuring precise timing and power distribution for various system peripherals.

System Benefits:

  • The MPU features dual Arm® Cortex®-A53 CPUs at 1.2GHz with L1L2 Parity/ECC, offering high performance at an economical price.
  • Dual 1500mA synchronous step-down converters and dual 300mA general-purpose LDOs provide efficient power regulation and enable a versatile power supply.
  • Three output programmable power management ICs (PMICs) with 5A per phase output allow for customizable power management and scalability.
  • A complete system design with optimized timing and power simplifies the design process.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioXU OSCXU OSCXU OSCRTCRTCRTCSheet.1Sheet.2Sheet.3Sheet.4US059US059US059DDR3DDR3DDR3QSPI FlashQSPI FlashQSPI FlashDual InverterDual InverterDual InverterSheet.51Sheet.52Sheet.53Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100Sheet.101Sheet.102Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131Sheet.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141DiodeSheet.143Sheet.144Sheet.145DriverDiode.147Sheet.148Sheet.149Sheet.150Diode.151Sheet.152Sheet.153Sheet.154Diode.155Sheet.156Sheet.157Sheet.158Diode.159Sheet.160Sheet.161Sheet.162Diode.163Sheet.164Sheet.165Sheet.166Resistor - Fixed5V5V5VConnector 1.160Connector 1.160.177Connector 1.160.178Connector 1.160.179Connector 1.160.180Connector 1.160.181Connector 1.160.182Connector 1.160.188Connector 1.160.189Connector 1.160.190Connector 1.160.191Connector 1.160.192Connector 1.160.193Connector 1.160.194Connector 1.160.195Connector 1.160.196Connector 1.160.197Connector 1.160.198Connector 1.160.199VDD/CORE (1.0V)VDD_CORE (1.0V)VDD_CORE (1.0V)VDDQ/DDR (1.35V)VDDQ_DDR (1.35V)VDDQ_DDR (1.35V)VDD18 (1.8V)VDD18 (1.8V)VDD18 (1.8V)PGOOD/VDDQ/CorePGOOD_VDDQ_CorePGOOD_VDDQ_CorePGOOD/VDDQ/DDRPGOOD_VDDQ_DDRPGOOD_VDDQ_DDRMBKPRST/NMBKPRST_NMBKPRST_NPGOOD/VDD18PGOOD_VDD18PGOOD_VDD18BufferBufferBufferVCCQ25 (2.5V)VCCQ25 (2.5V)VCCQ25 (2.5V)VDDQ33 (3.3V)VDDQ33 (3.3V)VDDQ33 (3.3V)VDD/SDIO (3.3V)VDD/SDIO (3.3V)VDD/SDIO (3.3V)VDDQ18/ISO (1.8)VDDQ18_ISO (1.8)VDDQ18_ISO (1.8)PRESETn/18PRESETn_18PRESETn_18Connector 1.160.213Connector 1.160.214Connector 1.160.215Connector 1.160.221PCIe Clock Gen 1-4PCIe Clock Gen 1-4PCIe Clock Gen 1-4PGOOD/VDDQ/CorePGOOD_VDDQ_CorePGOOD_VDDQ_CoreTo SD CardTo SD CardTo SD CardTo EthernetTo EthernetTo EthernetTo Wi-Fi BluetoothTo Wi-Fi BluetoothTo Wi-Fi BluetoothTo CameraTo CameraTo CameraTo HDMITo HDMITo HDMITo PCIeTo PCIeTo PCIeTo USB2.0To USB2.0To USB2.0To USB3.0To USB3.0To USB3.0Ether/PHY/CLK: 25MHz, 3.3VEther_PHY_CLK: 25MHz, 3.3VEther_PHY_CLK: 25MHz, 3.3VWi-Fi Bluetooth CLK: 32.768kHz, 1.8VWi-Fi Bluetooth CLK: 32.768kHz, 1.8VWi-Fi Bluetooth CLK: 32.768kHz, 1.8VCamera/CLK: 54MHz, 1.8VCamera_CLK: 54MHz, 1.8VCamera_CLK:54MHz, 1.8VSheet.2430.7V-SLOT/PCIe0/CLK/P0.7V-SLOT_PCIe0_CLK_P0.7V-SLOT_PCIe0_CLK_P 100MHz100MHz100MHz100MHz100MHz100MHz0.7V-SLOT/PCIe0/CLK/M0.7V-SLOT_PCIe0_CLK_M0.7V-SLOT_PCIe0_CLK_MDU/DOTCLKIN1: 74.25MHz, 3.3VDU_DOTCLKIN1: 74.25MHz, 3.3VDU_DOTCLKIN1: 74.25MHz, 3.3VAudio/CLKA: 22.5792MHz, 3.3VAudio_CLKA: 22.5792MHz, 3.3VAudio_CLKA: 22.5792MHz, 3.3VAVB/TXCREFCLK: 125MHz, 2.5VAVB_TXCREFCLK: 125MHz, 2.5VAVB_TXCREFCLK: 125MHz, 2.5VEXTAL: 48MHz, 1/8VEXTAL: 48MHz, 1/8VEXTAL: 48MHz, 1/8VVDDQ18/ISO (1.8V)VDDQ18/ISO (1.8V)VDDQ18/ISO (1.8V)VDD18/ISO (1.8V)VDD18_ISO (1.8V)VDD18_ISO (1.8V)100MHz, 0.7V-PCIe0/CLK/P100MHz, 0.7V-PCIe0/CLK/P100MHz, 0.7V-PCIe0/CLK/P100MHz, 0.7V-PCIe0/CLK/M100MHz, 0.7V-PCIe0/CLK/M100MHz, 0.7V-PCIe0/CLK/M100MHz, 0.7V-MSB3S0/CLK/P100MHz, 0.7V-MSB3S0/CLK/P100MHz, 0.7V-MSB3S0/CLK/P100MHz, 0.7V-MSB3S0/CLK/M100MHz, 0.7V-MSB3S0/CLK/M100MHz, 0.7V-MSB3S0/CLK/MSheet.262Sheet.264CSIO/CLKPCSIO_CLKPCSIO_CLKPCSIO/CLKMCSIO_CLKMCSIO_CLKMSheet.267PGOOD/VDD18PGOOD_VDD18PGOOD_VDD18Sheet.272MPUMPUMPU DBSCDBSCDBSC EthernetEthernetEthernet SDHISDHISDHII2CI2CI2CDU SSIDU SSIDU SSIPCIePCIePCIe USB 2.0USB 2.0USB 2.0 USB 3.0USB 3.0USB 3.0 QSPIQSPIQSPIResetResetResetVDDVDDVDDPFIPFIPFIRST/NRST/NRST/NPFO/NPFO/NPFO/NSheet.274Buck & LDOBuck & LDOBuck & LDOENDCD1ENDCD1ENDCD1ENDCD2ENDCD2ENDCD2ENLD01ENLD01ENLD01ENLD02ENLD02ENLD02SW1SW1SW1SW2SW2SW2VOLD01VOLD01VOLD01VOLD02VOLD02VOLD02Sheet.275BuckBuckBuckENENENPHDPHDPHDPHCPHCPHCPHBPHBPHBPHAPHAPHAMPI00MPI00MPI00MPI01MPI01MPI01MPI02MPI02MPI02VIOVIOVIOSheet.276Versa Clock 1Versa ClockVersa ClockREFREFREFDIFF/2TDIFF/2TDIFF/2TSE1SE1SE1SE2SE2SE2Sheet.277Versa Clock 2Versa ClockVersa ClockSE1SE1SE1DIF/2TDIF/2TDIF/2T
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?