Overview
Description
Data flash driver software (standard version) for the R8C/2x, R8C/1x, and M16C/Tiny Series
M3S-DATFA (hereafter abbreviated DATFA) is a block type device driver for storing data in the data flash that is incorporated in the R8C/2x, R8C/1x, and M16C/Tiny Series microcontrollers. Data can be updated or read out simply by calling the user API functions of the data flash driver. The data flash driver may be used to easily build a data flash based data management system.
Components
- Data flash driver software (small version) (Library files for the R8C/2x and R8C/1x, M16C/Tiny series each)
- Sample program (standard version)
- Application notes (describing how to use the data flash driver software (standard version))
- How to Use Data Flash Driver Software (Standard Version)
- Data flash (standard version) sample program specification
- Excel file (standard version) for estimating the number of times data can be updated
 
Features
- Compact design tailored for embedded systems
 Realizable using the internal memory of the microcontrollers
 ROM: approx. 2.5 KB, RAM: approx. 100 bytes (R8C/2x, R8C/1x Series) *including the stack
- OS's unnecessary
- Data that comes in multiple different data sizes can be stored.
 The number of data (types) to be stored and the data size per data (type) can be statically set.
- Data in a device can be updated many more times than the number of times the device can be updated (erased). Applications can achieve 1,000K times or more of data updates. *1 (A small version (M3S-DATFB) that is specialized for increasing the number of times data can be updated is also available.)
	- *1. This value varies with the number of data (types) and the means by which data is updated. If three types of data of the R8C/2x and R8C/1x Series (2 bytes, 4 bytes and 16 bytes) are updated evenly on the average, the data can be updated 1,740K times.
 
- If the system is unexpectedly shut down during data updating, the data in it can be restored to the state before it was updated.
- Driver functions can suspended (function interrupt) and resumed as necessary. This helps to prevent the CPU from being occupied by the data flash driver over a long time. Applications can realize periodic processing based on timer interrupts.
Release Information
Latest Ver.: V.1.30 Release 01
Released: Jul 15, 2011
Details of upgrade (See Tool News)
Operating Environment
The data flash driver for the R8C/2x, R8C/1x, and M16C/Tiny Series can be selected from the following depending on your functional requirements.
- M3S-DATFA (standard version): Can store data that comes in multiple different data sizes
- M3S-DATFB (small version): Specialized for increasing the number of times data can be updated
Target Devices
Support
Support Communities
Knowledge Base
Additional Details
functions
| Function name | Description | 
|---|---|
| datfuser_init | Data flash driver initialize function This function initializes the data flash driver. To use the data flash driver, be sure to call this function when starting up the system. | 
| datfuser_format | Data flash driver format function This function creates a data flash driver area in the data flash. | 
| datfuser_data_size | Data size acquisition function This function returns the data size of a data number specified by an argument. | 
| datfuser_writable_size | Intra-block writable area size acquisition function This function returns the size of a writable area existing in the current data updating block. | 
| datfuser_flash_mode_disable | Data flash rewrite mode disable function This function disables the data flash from being rewritten. | 
| datfuser_flash_mode_enable | Data flash rewrite mode enable function This function sets the registers and clock as needed to enable the data flash to be rewritten. | 
| datfuser_function_interrupt | Data flash driver function and interrupt request control function This function issues or clears function interrupt requests with respect to data flash driver functions. | 
| datfuser_read_data | Data read function This function reads the data bearing the data number specified by an argument and stores it in the destination pointer specified by an argument. | 
| datfuser_erase_block | Block erase function This function erases a data block. | 
| datfuser_write_data | Data update function This function updates the data bearing a specified data number. | 
Operating environment
| Target devices | R8C/2x and R8C1x Series: R8C/19, R8C/1B, R8C/21, R8C/23, R8C/25, R8C/27, R8C/29, R8C/2B *1, R8C/2D *1, R8C/2F, R8C/2L Group | 
|---|---|
| M16C/Tiny Series: M16C/26, M16C/26A, M16C/28, M16C/29 Group | |
| Applicable compiler | M3T-NC30WA V.5.42 Release 00 or later | 
| Occupied ROM size | Approx. 3 KB (R8C/2x, R8C/1x Series) | 
| Occupied RAM size | 27bytes+3bytes x DATA_IDNUM (R8C/2x, R8C/1x Series) | 
| Stack, maximum | 63bytes (R8C/2x, R8C/1x Series) | 
*. DATA_IDNUM: This is the number of data types set in a data flash driver setup file.
*1.We have announced R8C/2A Group R8C/2B Group R8C/2C Group and R8C/2D Group Notes on Erase-Suspend (PDF | English, 日本語) of R8C/2B and R8C/2D group with ROM size 96 K bytes and 128 K bytes. If you consider using these MCUs, contact the Renesas Electronics sales department.
Target devices
| Family | Series | Group | 
|---|---|---|
| R8C | R8C/2x | R8C/21, R8C/23, R8C/25, R8C/27, R8C/29, R8C/2B, R8C/2D, R8C/2F, R8C/2L | 
| R8C/1x | R8C/19, R8C/1B | |
| M16C | M16C/Tiny | M16C/26, M16C/26A, M16C/28, M16C/29 |