Skip to main content
Renesas Electronics Corporation

Overview

Description

The RL78/G1P Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1P microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping.

No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite. The standard Arduino Nano and Pmod™ interfaces allow you to use the interface without any hardware modifications. In addition, debugging is easy with the Arduino Nano header combined use function which provides access to all pins of the target microcontroller.

Features

  • Equipped with an RL78/G1P 16-bit microcontroller (R5F11ZBAAFP)
    • 32MHz, RL78-S2 Core
    • ROM: 16KB, RAM: 1.5KB, Data Flash 4KB
    • 32-pin LQFP, 7mm x 7mm x 1.7mm, 0.8mm pitch
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Access to all of the pins of the microcontroller
  • Comes standard with Arduino Nano and Pmod™ interfaces
  • Support for various RL78 software and tools

Applications

Documentation

Design & Development

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.