Skip to main content
Renesas Electronics Corporation

Overview

Description

Renesas offers a complete, turnkey evaluation platform that includes data capture hardware and software to process and display acquired data. This system provides the fastest and easiest path to evaluating an analog-to-digital converter (ADC) since no additional software coding is required of the user.

Renesas has expanded its portfolio of high-speed data converters by offering its ISLA2xx high-performance family of ADCs with JESD204B high-speed serial outputs. Currently offered are dual-channel 12- and 14-bit converters as well as single-channel 14- and 16-bit converters.

Learn more about the ISLA2xx high-speed A/D converters

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.

Features

  • ADCMB-HSFMCEV1Z Motherboard for Data Capture
    • Provides SERDES receiver and USB interface to a PC
    • Supports deep data records (up to 32M 16-bit words)
    • FMC connector (high pin-count) between MB/DC
  • Daughter Cards
    • Compatible with Vita 57.1
    • ADC daughter card can be used with most FMC-based development platforms
    • ISLA214S50IR48EV1Z (base part: ISLA214S50): 14-Bit, 500/350MSPS JESD204B high-speed serial output ADC
    • ISLA216S25IR48EV1Z (base part: ISLA216S25): 16-Bit, 250MSPS JESD204B high-speed serial output ADC
    • ISLA224S25IR48EV1Z (base part: ISLA224S25): Dual 14-Bit, 250MSPS JESD204B high-speed serial output ADC
  • Evaluation Software
    • Frequency & time-domain analysis
    • Socket interface for hardware-in-the-loop developments
  • Supported Products
    • Dual 12/14-bit, 250MSPS
    • Single 12/14-bit, 500MSPS
    • Single 16-bit, 250MSPS

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?