概要
説明
Renesas offers a complete, turnkey evaluation platform that includes data capture hardware and software to process and display acquired data. This system provides the fastest and easiest path to evaluating an analog-to-digital converter (ADC) since no additional software coding is required of the user.
特長
- ADCMB-HSFMCEV1Z Motherboard for Data Capture:
- Provides SERDES receiver and USB interface to a PC
- Supports deep data records (up to 32M 16-bit words)
- FMC connector (high pin-count) between MB/DC
- Daughter Cards:
- Compatible with Vita 57.1
- ADC daughter card can be used with most FMC-based development platforms
- ISLA214S50IR48EV1Z (base part: ISLA214S50): 14-Bit, 500/350MSPS JESD204B high-speed serial output ADC
- ISLA216S25IR48EV1Z (base part: ISLA216S25): 16-Bit, 250MSPS JESD204B high-speed serial output ADC
- ISLA224S25IR48EV1Z (base part: ISLA224S25): Dual 14-Bit, 250MSPS JESD204B high-speed serial output ADC
- Evaluation Software:
- Frequency & time-domain analysis
- Socket interface for hardware-in-the-loop developments
- Supported Products:
- Dual 12/14-bit, 250MSPS
- Single 12/14-bit, 500MSPS
- Single 16-bit, 250MSPS
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェアダウンロード
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Description |
|---|---|---|---|---|---|
| ADCMB-HSFMCEV1Z | Active | Out of Stock | 1u | $3027.38 | Available | Dual 14-Bit, 250MSPS JESD204B Motherboard |
| ISLA214S50IR48EV1Z | Active | In Stock | 1u | $607.5 | Available | ISLA214S50 Series 14-Bit 500MSPS Evaluation Board - 48LD QFN Package |
| ISLA216S25IR48EV1Z | Active | Out of Stock | 1u | $607.5 | Available | ISLA216S Series 14-Bit 250MSPS Evaluation Board - 48LD QFN Package |
| ISLA224S25IR48EV1Z | Active | In Stock | 1u | $607.5 | Available | ISLA224S Series Dual-Channel 14-Bit 250MSPS Evaluation Board - 48LD QFN Package |
ビデオ&トレーニング
Find out how easy it is to transfer JESD204 high speed serial data over a fiber-optic link.